SMOV34S

SMOV34S131MP

  • Electrical Characteristics
    • Catalog # SMOV34S131MP
    • VMAX AC (V) 130
    • Max Rated DC Voltage 175
    • Surge Energy (WTM) (J) 310
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Peak Pulse Current (ITM) 2xAmps (A) 30000
    • Nominal DC Voltage (VNDC) (V) 206
    • VNDC MIN (V) 184
    • VNDC MAX (V) 228
    • Max Clamp Voltage (Vc) (V) 345
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models SMOV34S131MP
    • Lead Form Straight