SMOV34S

SMOV34S301MP

  • Electrical Characteristics
    • Catalog # SMOV34S301MP
    • VMAX AC (V) 300
    • Max Rated DC Voltage 400
    • Surge Energy (WTM) (J) 590
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Peak Pulse Current (ITM) 2xAmps (A) 30000
    • Nominal DC Voltage (VNDC) (V) 481
    • VNDC MIN (V) 433
    • VNDC MAX (V) 528
    • Max Clamp Voltage (Vc) (V) 780
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models SMOV34S301MP
    • Lead Form Straight