SMOV34S

SMOV34S621MP

  • Electrical Characteristics
    • Catalog # SMOV34S621MP
    • VMAX AC (V) 620
    • Max Rated DC Voltage 800
    • Surge Energy (WTM) (J) 1050
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Peak Pulse Current (ITM) 2xAmps (A) 30000
    • Nominal DC Voltage (VNDC) (V) 977
    • VNDC MIN (V) 880
    • VNDC MAX (V) 1074
    • Max Clamp Voltage (Vc) (V) 1589
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Partner ECAD Models SMOV34S621MP
    • Lead Form Straight