TMOV

TMOV14RP230E

  • Electrical Characteristics
    • Catalog # TMOV14RP230E
    • VMAX AC (V) 230
    • Surge Energy (WTM) (J) 80
    • Peak Pulse Current (ITM) 1xAmps (A) 6000
    • Peak Pulse Current (ITM) 2xAmps (A) 4500
    • VNDC MIN (V) 324
    • VNDC MAX (V) 396
    • Max Clamp Voltage (Vc) (V) 595
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 550
    • Partner ECAD Models TMOV14RP230E