TMOV

TMOV14RP300E

  • Electrical Characteristics
    • Catalog # TMOV14RP300E
    • VMAX AC (V) 300
    • Surge Energy (WTM) (J) 125
    • Peak Pulse Current (ITM) 1xAmps (A) 6000
    • Peak Pulse Current (ITM) 2xAmps (A) 4500
    • VNDC MIN (V) 423
    • VNDC MAX (V) 517
    • Max Clamp Voltage (Vc) (V) 775
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 400
    • Partner ECAD Models TMOV14RP300E