TMOV25S

TMOV25SP150M

  • Electrical Characteristics
    • Catalog # TMOV25SP150M
    • Package Size 25mm
    • VMAX AC (V) 150
    • Surge Energy (WTM) (J) 220
    • Peak Pulse Current (ITM) 1xAmps (A) 20000
    • VNDC MIN (V) 216
    • VNDC MAX (V) 264
    • Max Clamp Voltage (Vc) (V) 390
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 2300