TMOV25S

TMOV25SP230M

  • Electrical Characteristics
    • Catalog # TMOV25SP230M
    • Package Size 25mm
    • VMAX AC (V) 230
    • Surge Energy (WTM) (J) 300
    • Peak Pulse Current (ITM) 1xAmps (A) 20000
    • VNDC MIN (V) 324
    • VNDC MAX (V) 396
    • Max Clamp Voltage (Vc) (V) 585
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1500