TMOV25S

TMOV25SP250M

  • Electrical Characteristics
    • Catalog # TMOV25SP250M
    • Package Size 25mm
    • VMAX AC (V) 250
    • Surge Energy (WTM) (J) 330
    • Peak Pulse Current (ITM) 1xAmps (A) 20000
    • VNDC MIN (V) 351
    • VNDC MAX (V) 429
    • Max Clamp Voltage (Vc) (V) 640
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1400