TMOV25S

TMOV25SP460M

  • Electrical Characteristics
    • Catalog # TMOV25SP460M
    • Package Size 25mm
    • VMAX AC (V) 460
    • Surge Energy (WTM) (J) 490
    • Peak Pulse Current (ITM) 1xAmps (A) 20000
    • VNDC MIN (V) 675
    • VNDC MAX (V) 825
    • Max Clamp Voltage (Vc) (V) 1220
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 750