TMOV34S and iTMOV34S

TMOV34S075MP

  • Electrical Characteristics
    • Catalog # TMOV34S075MP
    • VMAX AC (V) 75
    • Max Rated DC Voltage 102
    • Surge Energy (WTM) (J) 160
    • Peak Pulse Current (ITM) 1xAmps (A) 30000
    • Nominal DC Voltage (VNDC) (V) 117.5
    • VNDC MIN (V) 106
    • VNDC MAX (V) 129
    • Max Clamp Voltage (Vc) (V) 200
    • Partner ECAD Models TMOV34S075MP