TMOV34S and iTMOV34S

TMOV34S141EP

  • Electrical Characteristics
    • Catalog # TMOV34S141EP
    • VMAX AC (V) 140
    • Max Rated DC Voltage 188
    • Surge Energy (WTM) (J) 291
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • VNDC MIN (V) 198
    • VNDC MAX (V) 248
    • Max Clamp Voltage (Vc) (V) 375
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 9000
    • Partner ECAD Models TMOV34S141EP