TMOV34S and iTMOV34S

TMOV34S331MP

  • Electrical Characteristics
    • Catalog # TMOV34S331MP
    • VMAX AC (V) 330
    • Max Rated DC Voltage 435
    • Surge Energy (WTM) (J) 475
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • VNDC MIN (V) 476
    • VNDC MAX (V) 581
    • Max Clamp Voltage (Vc) (V) 855
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 3700
    • Partner ECAD Models TMOV34S331MP