TMOV34S

TMOV34S351MP

  • Electrical Characteristics
    • Catalog # TMOV34S351MP
    • Package Size 34mm
    • VMAX AC (V) 350
    • Max Rated DC Voltage 460
    • Surge Energy (WTM) (J) 500
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • VNDC MIN (V) 505
    • VNDC MAX (V) 616
    • Max Clamp Voltage (Vc) (V) 910
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 3500