TMOV34S and iTMOV34S

TMOV34S461M

  • Electrical Characteristics
    • Catalog # TMOV34S461M
    • VMAX AC (V) 460
    • Max Rated DC Voltage 610
    • Surge Energy (WTM) (J) 60
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • VNDC MIN (V) 642
    • VNDC MAX (V) 783
    • Max Clamp Voltage (Vc) (V) 1188
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 2800
    • Replaced By Part Number TMOV34S461MP