TMOV34S and iTMOV34S

TMOV34S511EP

  • Electrical Characteristics
    • Catalog # TMOV34S511EP
    • VMAX AC (V) 510
    • Max Rated DC Voltage 675
    • Surge Energy (WTM) (J) 700
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • VNDC MIN (V) 735
    • VNDC MAX (V) 910
    • Max Clamp Voltage (Vc) (V) 1350
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 2500
    • Partner ECAD Models TMOV34S511EP