TMOV34S and iTMOV34S

TMOV34S551EP

  • Electrical Characteristics
    • Catalog # TMOV34S551EP
    • VMAX AC (V) 550
    • Max Rated DC Voltage 700
    • Surge Energy (WTM) (J) 735
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • VNDC MIN (V) 770
    • VNDC MAX (V) 939
    • Max Clamp Voltage (Vc) (V) 1415
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 2250
    • Partner ECAD Models TMOV34S551EP