TMOV34S and iTMOV34S

TMOV34S621EP

  • Electrical Characteristics
    • Catalog # TMOV34S621EP
    • VMAX AC (V) 620
    • Max Rated DC Voltage 800
    • Surge Energy (WTM) (J) 840
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • VNDC MIN (V) 880
    • VNDC MAX (V) 1074
    • Max Clamp Voltage (Vc) (V) 1589
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 2100
    • Partner ECAD Models TMOV34S621EP