TMOV34S and iTMOV34S

TMOV34S681M

  • Electrical Characteristics
    • Catalog # TMOV34S681M
    • VMAX AC (V) 680
    • Max Rated DC Voltage 890
    • Surge Energy (WTM) (J) 950
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • VNDC MIN (V) 980
    • VNDC MAX (V) 1195
    • Max Clamp Voltage (Vc) (V) 1772
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1970
    • Replaced By Part Number TMOV34S681MP