Power Line Network

Power Line Network


Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.

Solutions By Circuit

10/100/1000 Ethernet ESD Protection

  • SP3002

    0.85pF, 12kV, Low Capacitance Diode Array for ESD Protection

10/100/1000 Ethernet Solutions for ESD and Lightning up to 10A, 20A and 40A

  • SP4060

    Low Voltage, Low Capacitance Diode Array for Surge Protection

  • SP3050

    2pF, 20kV, Low Capacitance Diode Array for ESD and Surge Protection

  • SPLV2.8

    Silicon Protection Array

10/100/1000 Ethernet, Intra-building Lightning Immunity

  • SP3050

    2pF, 20kV, Low Capacitance Diode Array for ESD and Surge Protection

AC Mains

  • Leaded

  • LA

    Line Voltage Operation Radial Leaded Varistor

USB 2.0

  • V5.5MLA0603

    Multilayer Transient Voltage Suppressor

  • PGB1010603

    Lead-Free 0603 Surface Mount Polymeric ESD Suppressors

  • PGB102ST23

    Lead-Free SOT23 Surface Mount Polymeric ESD Suppressors

  • SP3003

    0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101

  • PGB1010402

    Lead-Free 0402 Surface Mount Polymeric ESD Suppressors

USB 3.0

  • SP3003

    0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101

  • SP3010

    Ultra-Low Capacitance Diode Array for ESD Protection

  • SP3012

    Low Capacitance ESD Protection, 0.5pF Rail Clamp Array - Qualified to AEC-Q101

  • SP3011

    Littelfuse SP3011 SPA™ TVS Diode Array