********** * Littelfuse, WX * TVS Diode SPICE Models * AK20-Y * * Haipeng Xu/Changjun Tang * Wuxi Product Engineering * * 6/19/17 * ********** ********** .SUBCKT AK20-016C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 90meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0022 N=1.5 IBV=10m BV=18 CJO=12000p) .ENDS .SUBCKT AK20-058C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 334.5meg .MODEL Dtvs D (IS=1.0e-5 RS=0.1932 N=1.5 IBV=10m BV=66.9 CJO=12000p) .ENDS .SUBCKT AK20-066C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 380meg .MODEL Dtvs D (IS=1.0e-5 RS=0.3337 N=1.5 IBV=10m BV=76 CJO=10000p) .ENDS .SUBCKT AK20-076C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 450meg .MODEL Dtvs D (IS=1.0e-5 RS=0.4418 N=1.5 IBV=10m BV=90 CJO=10000p) .ENDS