Thermal Shock Testing: 200 Cycles Thermistor Assembly USP2373

Thermistor Assembly Environmental Test Report

Appendix 5 (cont.)

USP2373 thermistor assembly is 0.375 inch in diameter

Thermal Shock: 200 Cycles

Part Number: USP2373

Part Description: Thermistor Probe

Test Identification Number: SO#: 31538

Test Specification:

SPECIAL

Test Condition (s):

30 Min. @ +80°C
10 Seconds Max. Transition
30 Min. @ -40°C
10 Seconds Max. Transition

Duration: 200 Cycles

ACCEPTANCE CRITERIA RESULTS
Maximum Change in Resistance Due to Test: ±1% PASS
Maximum Change in Resistance Ratio R 50°C/R 25°C: ±0.1% PASS