USP2446 Data Serial 4 Thermistor Reliability Testing

Initial Testing (1.1) Tolerance Final Testing (1.6) Change °C
Tolerance
+/-1°C
Temperature Ohms High Limit Low Limit Ohms °C
-40 98518 173701 28199 98732 -0.03
-35 71148 71289
-30 51950 52045
-25 38332 38398
-20 28568 45381 12861.0 28614 -0.03
-15 21496 21529
-10 16323 16346
-5 12503 12520
0 9657.0 13348 6152 9669.7
5 7518.4 7527.2
10 5898.4 55904.8
15 4661.4 4666.2
20 3709.8 3713.5
25 2972.2 3661 2339 2975.2 -0.02
30 2396.6 2399.0
35 1944.3 1946.3
40 1586.8 1889 1307 1588.4 -0.03
45 1302.27 1303.60
50 1074.59 1075.69
55 891.34 892.24
60 743.05 743.79
65 622.42 623.01
70 523.79 524.26
75 442.75 443.12
80 375.86 426 328 376.14 -0.02
85 320.39 320.61
90 274.20 274.35
95 235.57 235.67
100 203.128 225 183 203.192 -0.01
105 175.276 175.619
110 151.733 152.298
115 131.781 132.509
120 114.828 115.664