********************************************************* ** Littelfuse PLED9Q12, PLED SERIES ** ** ** ** Jifeng Z. ** ** Wuxi Technical Center ** ** Littelfuse, Inc ** ** ** ** Model Generated: 09/11/2013 ** ** MODEL FORMAT: SPICE3 ** ********************************************************* .SUBCKT PLED9Q12 1 2 * TERMINALS: MT2 MT1 QN1 5 4 2 NOUT OFF QN2 8 6 7 NOUT OFF QP1 6 8 2 POUT OFF QP2 4 5 7 POUT OFF DF 4 3 DZ OFF DR 6 3 DZ OFF RF 4 3 1.18E+10 RR 6 3 1.18E+10 RT2 1 7 0.05 RH 7 6 10 RH2 4 2 10 .MODEL DZ D (IS=321F RS=10 N=1.5 IBV=1M BV=12) .MODEL POUT PNP (IS=321F BF=10 CJE=50P TF=0.001U) .MODEL NOUT NPN (IS=321F BF=20 CJE=50P CJC=50P TF=0.001U) .ENDS **********