************************************************** ** Littelfuse 15KPA54A, TVS, uni-directional ** ** ** ** T. Chenoski, 02/26/08 ** ** Irving Technical Center ** ** Littelfuse, LP ** ************************************************** .SUBCKT 15KPA54A 1 2 * TERMINALS: A K Dpri 1 3 Dtvs Rleak 1 3 13meg Lind 3 2 2e-15 .MODEL Dtvs D (RS=0.05 N=1.5 IBV=5m BV=61 CJO=450p) .ENDS