********** * Littelfuse, LP * TVS Diode SPICE Models * 15KPAxxxA Family * * T. Chenoski * Irving Technical Center * * v2 04/23/08 * ********** ********** .SUBCKT 15KPA17A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 2 Dtvs Rleak 1 2 0.007meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0067 N=1.5 IBV=10m BV=10.44 CJO=4000p) .ENDS .SUBCKT 15KPA18A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 2 Dtvs Rleak 1 2 0.007meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0074 N=1.5 IBV=10m BV=11.06 CJO=4000p) .ENDS .SUBCKT 15KPA20A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 2 Dtvs Rleak 1 2 0.027meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0091 N=1.5 IBV=10m BV=12.29 CJO=4000p) .ENDS .SUBCKT 15KPA22A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 2 Dtvs Rleak 1 2 0.088meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0101 N=1.5 IBV=10m BV=13.51 CJO=4000p) .ENDS .SUBCKT 15KPA24A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 2 Dtvs Rleak 1 2 0.320meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0124 N=1.5 IBV=10m BV=14.75 CJO=4000p) .ENDS .SUBCKT 15KPA26A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 2 Dtvs Rleak 1 2 1.040meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0144 N=1.5 IBV=10m BV=15.97 CJO=4000p) .ENDS .SUBCKT 15KPA28A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 2.240meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0112 N=1.5 IBV=10m BV=11.47 CJO=4000p) .ENDS .SUBCKT 15KPA30A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 4.000meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0127 N=1.5 IBV=10m BV=12.29 CJO=4000p) .ENDS .SUBCKT 15KPA33A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 33meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0137 N=1.5 IBV=10m BV=13.53 CJO=4000p) .ENDS .SUBCKT 15KPA36A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 36meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0166 N=1.5 IBV=10m BV=14.74 CJO=4000p) .ENDS .SUBCKT 15KPA40A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 40meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0194 N=1.5 IBV=10m BV=16.39 CJO=4000p) .ENDS .SUBCKT 15KPA43A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 43meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0208 N=1.5 IBV=10m BV=17.60 CJO=4000p) .ENDS .SUBCKT 15KPA45A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 45meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0222 N=1.5 IBV=10m BV=18.44 CJO=4000p) .ENDS .SUBCKT 15KPA48A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 48meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0255 N=1.5 IBV=10m BV=19.65 CJO=4000p) .ENDS .SUBCKT 15KPA51A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 51meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0294 N=1.5 IBV=10m BV=20.90 CJO=4000p) .ENDS .SUBCKT 15KPA54A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 54meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0329 N=1.5 IBV=10m BV=22.11 CJO=4000p) .ENDS .SUBCKT 15KPA58A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 58meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0369 N=1.5 IBV=10m BV=23.76 CJO=4000p) .ENDS .SUBCKT 15KPA60A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 60meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0405 N=1.5 IBV=10m BV=24.57 CJO=4000p) .ENDS .SUBCKT 15KPA64A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 64meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0468 N=1.5 IBV=10m BV=26.22 CJO=4000p) .ENDS .SUBCKT 15KPA70A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 70meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0549 N=1.5 IBV=10m BV=28.67 CJO=4000p) .ENDS .SUBCKT 15KPA75A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 75meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0639 N=1.5 IBV=10m BV=30.73 CJO=4000p) .ENDS .SUBCKT 15KPA78A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 78meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0932 N=1.5 IBV=10m BV=31.94 CJO=4000p) .ENDS .SUBCKT 15KPA85A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 85meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0800 N=1.5 IBV=10m BV=34.80 CJO=4000p) .ENDS .SUBCKT 15KPA90A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 90meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0893 N=1.5 IBV=10m BV=36.85 CJO=4000p) .ENDS .SUBCKT 15KPA100A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 100meg .MODEL Dtvs D (IS=1.0e-5 RS=0.1081 N=1.5 IBV=10m BV=40.96 CJO=4000p) .ENDS .SUBCKT 15KPA110A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 110meg .MODEL Dtvs D (IS=1.0e-5 RS=0.1360 N=1.5 IBV=10m BV=45.06 CJO=4000p) .ENDS .SUBCKT 15KPA120A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 120meg .MODEL Dtvs D (IS=1.0e-5 RS=0.1498 N=1.5 IBV=10m BV=49.13 CJO=4000p) .ENDS .SUBCKT 15KPA130A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 130meg .MODEL Dtvs D (IS=1.0e-5 RS=0.1755 N=1.5 IBV=10m BV=53.24 CJO=4000p) .ENDS .SUBCKT 15KPA150A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 150meg .MODEL Dtvs D (IS=1.0e-5 RS=0.2428 N=1.5 IBV=10m BV=61.45 CJO=4000p) .ENDS .SUBCKT 15KPA160A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 160meg .MODEL Dtvs D (IS=1.0e-5 RS=0.2803 N=1.5 IBV=10m BV=65.52 CJO=4000p) .ENDS .SUBCKT 15KPA170A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 170meg .MODEL Dtvs D (IS=1.0e-5 RS=0.3019 N=1.5 IBV=10m BV=69.63 CJO=4000p) .ENDS .SUBCKT 15KPA180A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 180meg .MODEL Dtvs D (IS=1.0e-5 RS=0.3369 N=1.5 IBV=10m BV=73.74 CJO=4000p) .ENDS .SUBCKT 15KPA200A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 200meg .MODEL Dtvs D (IS=1.0e-5 RS=0.4045 N=1.5 IBV=10m BV=81.91 CJO=4000p) .ENDS .SUBCKT 15KPA220A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 220meg .MODEL Dtvs D (IS=1.0e-5 RS=1.2964 N=1.5 IBV=10m BV=90.09 CJO=4000p) .ENDS .SUBCKT 15KPA240A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 240meg .MODEL Dtvs D (IS=1.0e-5 RS=0.5976 N=1.5 IBV=10m BV=98.30 CJO=4000p) .ENDS .SUBCKT 15KPA260A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 260meg .MODEL Dtvs D (IS=1.0e-5 RS=0.7037 N=1.5 IBV=10m BV=106.48 CJO=4000p) .ENDS .SUBCKT 15KPA280A 1 2 * TERMINALS: A K Done 1 3 Dtvs Dtwo 3 4 Dtvs Dthr 4 2 Dtvs Rleak 1 2 280meg .MODEL Dtvs D (IS=1.0e-5 RS=0.8805 N=1.5 IBV=10m BV=114.69 CJO=4000p) .ENDS