************************************************** ** Littelfuse SLDxxU-017, TVS Diode ** ** ** ** Jifeng Z. ** ** Wuxi Technical Center ** ** Littelfuse, Inc ** ** ** ** Model Generated: 04/15/2014 ** ** MODEL FORMAT: SPICE3 ** ************************************************** .SUBCKT SLD10U-017 1 2 * TERMINALS: A K Done 1 2 Dtvs Rleak 1 2 4meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0134 N=1.5 IBV=10m BV=12.40 CJO=15670p) .ENDS .SUBCKT SLD11U-017 1 2 * TERMINALS: A K Done 1 2 Dtvs Rleak 1 2 22meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0141 N=1.5 IBV=10m BV=12.85 CJO=15180p) .ENDS .SUBCKT SLD12U-017 1 2 * TERMINALS: A K Done 1 2 Dtvs Rleak 1 2 24meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0170 N=1.5 IBV=10m BV=14.00 CJO=14060p) .ENDS .SUBCKT SLD13U-017 1 2 * TERMINALS: A K Done 1 2 Dtvs Rleak 1 2 26meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0197 N=1.5 IBV=10m BV=15.15 CJO=13100p) .ENDS .SUBCKT SLD14U-017 1 2 * TERMINALS: A K Done 1 2 Dtvs Rleak 1 2 28meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0226 N=1.5 IBV=10m BV=16.40 CJO=12200p) .ENDS .SUBCKT SLD15U-017 1 2 * TERMINALS: A K Done 1 2 Dtvs Rleak 1 2 30meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0235 N=1.5 IBV=10m BV=17.60 CJO=11450p) .ENDS .SUBCKT SLD16U-017 1 2 * TERMINALS: A K Done 1 2 Dtvs Rleak 1 2 32meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0266 N=1.5 IBV=10m BV=18.65 CJO=10880p) .ENDS .SUBCKT SLD17U-017 1 2 * TERMINALS: A K Done 1 2 Dtvs Rleak 1 2 34meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0299 N=1.5 IBV=10m BV=19.90 CJO=10260p) .ENDS .SUBCKT SLD18U-017 1 2 * TERMINALS: A K Done 1 2 Dtvs Rleak 1 2 36meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0335 N=1.5 IBV=10m BV=21.05 CJO=9760p) .ENDS .SUBCKT SLD20U-017 1 2 * TERMINALS: A K Done 1 2 Dtvs Rleak 1 2 40meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0412 N=1.5 IBV=10m BV=23.35 CJO=8890p) .ENDS .SUBCKT SLD22U-017 1 2 * TERMINALS: A K Done 1 2 Dtvs Rleak 1 2 44meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0488 N=1.5 IBV=10m BV=25.65 CJO=8180p) .ENDS .SUBCKT SLD24U-017 1 2 * TERMINALS: A K Done 1 2 Dtvs Rleak 1 2 48meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0590 N=1.5 IBV=10m BV=27.50 CJO=7680p) .ENDS .SUBCKT SLD26U-017 1 2 * TERMINALS: A K Done 1 2 Dtvs Rleak 1 2 52meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0689 N=1.5 IBV=10m BV=30.40 CJO=7020p) .ENDS .SUBCKT SLD28U-017 1 2 * TERMINALS: A K Done 1 2 Dtvs Rleak 1 2 56meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0808 N=1.5 IBV=10m BV=32.75 CJO=6570p) .ENDS .SUBCKT SLD30U-017 1 2 * TERMINALS: A K Done 1 2 Dtvs Rleak 1 2 60meg .MODEL Dtvs D (IS=1.0e-5 RS=0.0905 N=1.5 IBV=10m BV=35.05 CJO=6180p) .ENDS .SUBCKT SLD33U-017 1 2 * TERMINALS: A K Done 1 2 Dtvs Rleak 1 2 66meg .MODEL Dtvs D (IS=1.0e-5 RS=0.1092 N=1.5 IBV=10m BV=38.65 CJO=5670p) .ENDS .SUBCKT SLD36U-017 1 2 * TERMINALS: A K Done 1 2 Dtvs Rleak 1 2 72meg .MODEL Dtvs D (IS=1.0e-5 RS=0.1297 N=1.5 IBV=10m BV=42.10 CJO=5250p) .ENDS