SIDAC


SIDACs, or more properly, silicon diodes for alternating current, primarily serve as pulse current ignition switches in metal halide lamps and xenon lights. The ac switches operate in a normally on manner, allowing low-voltage current to flow continuously. As a SIDAC heats during each cycle, the power thyristor generates a pulse that keeps gas in the lamp or bulb burning.
- Triggering voltages of 190 V ac to 380 V ac
- Low on-state voltages of 1 V ac to 15 V ac
- Typical on-state current of 1 A
- Glass passivated junctions
- RoHS compliant
- Available in surface mount and axial leaded configurations
- Available with unidirectional or bidirectional performance
- Produce multiple pulses in each half cycle at 50–60 Hz
- Blocking capability ensured by glass passivated junctions
- Also used in high-voltage power supplies and natural gas igniters
SIDAC Parts
Filters
75onClick
340onClick
87onClick
380onClick
Showing 1 to 12 of 101 Total Results
Part Number | Actions | VBOMIN (V) | VBOMAX (V) | On-State Current (Itrms) (A) | IH MAX (A) | ITSM 60Hz (A) | IDRM @ VDRM (µA) | di/dt @ 110°C (A/µs) | Agency Approvals |
---|
Part Number | Actions | VBOMIN (V) | VBOMAX (V) | On-State Current (Itrms) (A) | IH MAX (A) | ITSM 60Hz (A) | IDRM @ VDRM (µA) | di/dt @ 110°C (A/µs) | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|
190 | 210 | 1 | 60 | 5 | 220 | |||||
190 | 210 | 1 | 60 | 220 | ||||||
210 | 230 | 1 | 60 | 5 | 220 | |||||
210 | 230 | 1 | 60 | 220 | ||||||
230 | 250 | 1 | 60 | 5 | 220 | |||||
230 | 250 | 1 | 60 | 220 | ||||||
240 | 260 | 1 | 60 | 5 | 220 | |||||
240 | 260 | 1 | 60 | 220 | ||||||
190 | 215 | 1 | 150 | 20 | 5 | 150 | ||||
190 | 215 | 1 | 150 | 20 | 5 | 150 | ||||
190 | 215 | 1 | 150 | 20 | 5 | 150 | ||||
205 | 230 | 1 | 150 | 20 | 5 | 150 |