$ EZ-EDS Version 3.9 Generated Electronic Data Sheet [File] DescText = "SE-330 EDS File"; CreateDate = 11-04-2013; CreateTime = 16:18:30; ModDate = 06-05-2014; ModTime = 13:00:34; Revision = 1.40; $ Revision does not have to match device HomeURL = "www.littelfuse.com"; [Device] VendCode = 691; $ Vendor ID must match Device VendName = "Littelfuse Startco"; ProdType = 43; $ Code for Generic device ProdTypeStr = "Generic Device"; ProdCode = 330; $ Product Code must match device MajRev = 3; $ Major Revision must match device MinRev = 10; ProdName = "Littelfuse SE-330"; Catalog = "SE-330-X1-XX"; Icon = "SE-330USB.ico"; IconContents = "AAABAAEAMDAQAAEABABoBgAAFgAAACgAAAAwAAAAYAAAAAEABAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAACAAACAAAAAgIAAgAAAAIAAgACAgAAA" "wMDAAICAgAAAAP8AAP8AAAD//wD/AAAA/wD/AP//AAD///8AAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAAPh3" "IiIiIiIiIiIgAAAAAAAAAAAAAAAAAPh3ciIiIiIiIiIggAAAAAAAAAAAAAAA" "APh3d3d3d3d3d3dwiAAAAAAAAAAAAAAAAPh3cHd3d3d3d3dwiIAAAAAAAAAA" "AAAAAPh3cHdwAPd3d3dwiIAAAAAAAAAAAAAAAPh3cHd///d3d3dwiIAAAAAA" "AAAAAAAAAPh3cHd3d3d3d3dwiIAAAAAAAAAAAAAAAPh3d3d3d3d3d3dwiIAA" "AAAAAAAAAAAAAPh3AHdwAAd3d3dwiIAAAAAAAAAAAAAAAPh3AHdwAAd3d3dw" "iIAAAAAAAAAAAAAAAPh3d3dwAAd3d3dwiIAAAAAAAAAAAAAAAPhwAAdwAAdw" "AAdwiIAAAAAAAAAAAAAAAPgHd3BwAAcHd3BwiIAAAAAAAAAAAAAAAPh38Adw" "AAd/AHdwiIAAAAAAAAAAAAAAAPh3DwhwAAdw8IdwiIAAAAAAAAAAAAAAAPh3" "AAhwAAdwAIdwiIAAAAAAAAAAAAAAAPh3eIhwAAd3iIdwiIAAAAAAAAAAAAAA" "APh3d3dwAAd3d3dwiIAAAAAAAAAAAAAAAPh3d3dwAAd3d3dwiIAAAAAAAAAA" "AAAAAPh3d3d3d3d3d3dwiIAAAAAAAAAAAAAAAPhwAAd/r/dwAAdwiIAAAAAA" "AAAAAAAAAPgHd3B///cHd3BwiIAAAAAAAAAAAAAAAPh38Ad/APd/AHdwiIAA" "AAAAAAAAAAAAAPh3Dwh///dw8IdwiIAAAAAAAAAAAAAAAPh3AAh/v/dwAIdw" "iIAAAAAAAAAAAAAAAPh3eIh///d3iIdwiIAAAAAAAAAAAAAAAPh3d3d/APd3" "d3dwiIAAAAAAAAAAAAAAAPh3d3d///d3d3dwiIAAAAAAAAAAAAAAAPh3d3d/" "//d3d3dwiIAAAAAAAAAAAAAAAPh3d3d/r/d3d3dwiIAAAAAAAAAAAAAAAPh3" "d3d///d3d3dwiIAAAAAAAAAAAAAAAPh3d3d/APd3d3dwiIAAAAAAAAAAAAAA" "APh///9///f///dwiIAAAAAAAAAAAAAAAPh/+f9/D/f/n/dwiIAAAAAAAAAA" "AAAAAPh///9///f///dwiIAAAAAAAAAAAAAAAPh/AA9/APfwAPdwiIAAAAAA" "AAAAAAAAAPh///9///f///dwiIAAAAAAAAAAAAAAAPh3d3d3d3d3d3dwiIAA" "AAAAAAAAAAAAAPh3d3d3d3d3d3dwiIAAAAAAAAAAAAAAAPh3d3d3d3d3d3dw" "iIAAAAAAAAAAAAAAAPgiIiIiIiIiIndwiIAAAAAAAAAAAAAAAPgiIiIiIiIi" "IidwiIAAAAAAAAAAAAAAAPiIiIiIiIiIiIiACIAAAAAAAAAAAAAAAP//////" "////////cIAAAAAAAAAAAAAAAAAPd3d3d3d3d3d3dwAAAAAAAAAAAAAAAAAA" "AAAAAAAAAAAAAAAAAAAAAAAA////////AAD/AAAD//8AAP8AAAH//wAA/wAA" "AP//AAD/AAAAf/8AAP8AAAA//wAA/wAAAD//AAD/AAAAP/8AAP8AAAA//wAA" "/wAAAD//AAD/AAAAP/8AAP8AAAA//wAA/wAAAD//AAD/AAAAP/8AAP8AAAA/" "/wAA/wAAAD//AAD/AAAAP/8AAP8AAAA//wAA/wAAAD//AAD/AAAAP/8AAP8A" "AAA//wAA/wAAAD//AAD/AAAAP/8AAP8AAAA//wAA/wAAAD//AAD/AAAAP/8A" "AP8AAAA//wAA/wAAAD//AAD/AAAAP/8AAP8AAAA//wAA/wAAAD//AAD/AAAA" "P/8AAP8AAAA//wAA/wAAAD//AAD/AAAAP/8AAP8AAAA//wAA/wAAAD//AAD/" "AAAAP/8AAP8AAAA//wAA/wAAAD//AAD/AAAAP/8AAP8AAAA//wAA/wAAAD//" "AAD/AAAAP/8AAP8AAAA//wAA/wAAAD//AAD/4AAAP/8AAP/wAAA//wAA"; [IO_Info] Default = 0x0001; PollInfo = 0x0001, 1, 1; PollInfoExa = 0x0001, 1, 1; Input1 = 9, 0, 0x0001, $ This INPUT assembly format is used if the configuration $ tool does not support the InputExa1 format. "Input Assembly", 6, "20 03 24 64 30 03", ""; Output1 = 1, 0, 0x0001, $ This OUTPUT assembly format is used if the configuration $ tool does not support the OutputExa1 format. "Output", 6, "20 04 24 96 30 03", ""; InputExa1 = 9, 0, 0x0001, "Exa Input Assembly", 6, Assem1, ""; OutputExa1 = 1, 0, 0x0001, "Exa Output Assembly", 6, Assem2, ""; [Params] Param1 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0822, $ Descriptor 0xD1, $ Data Type 1, $ Data Size in bytes "Status0", $ name "", $ units "", $ help string 0,255,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Enum1 = 0,"EF Trip", 1,"RF Trip", 2,"CAL Error", 3,"ADC Error", 4,"NGR Volts", 5,"EEPROM Error", 6,"Internal Error", 7,"Remote Trip"; Param2 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0822, $ Descriptor 0xD1, $ Data Type 1, $ Data Size in bytes "Status1", $ name "", $ units "", $ help string 0,255,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Enum2 = 0,"EF Trip", 1,"RF Detect", 2,"CT Fault Detect", 3,"CT Fault Trip", 4,"NGR Volts Detect", 5,"SD Card Error", 6,"Upgrade Error", 7,"Hardware Trip"; Param3 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0822, $ Descriptor 0xC6, $ Data Type 1, $ Data Size in bytes "EF Trip Time", $ name "", $ units "", $ help string 0,10,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Enum3 = 0,"100ms, 100ms(AU)", 1,"200ms, 120ms(AU)", 2,"300ms, 140ms(AU)", 3,"400ms, 160ms(AU)", 4,"500ms, 180ms(AU)", 5,"700ms, 200ms(AU)", 6,"1s, 250ms(AU)", 7,"2s, 300ms(AU)", 8,"3s, 350ms(AU)", 9,"5s, 400ms(AU)", 10,"10s, 500ms(AU)"; Param4 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0822, $ Descriptor 0xC6, $ Data Type 1, $ Data Size in bytes "EF Trip Level", $ name "", $ units "", $ help string 0,10,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Enum4 = 0,"2% CT Rating, 2.5%(AU)", 1,"4% CT Rating, 5%(AU)", 2,"6% CT Rating", 3,"8% CT Rating", 4,"10% CT Rating", 5,"20% CT Rating", 6,"40% CT Rating", 7,"60% CT Rating", 8,"80% CT Rating", 9,"100% CT Rating", 10,"MEM % CT Rating"; Param5 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0822, $ Descriptor 0xC6, $ Data Type 1, $ Data Size in bytes "Pulse Period", $ name "", $ units "", $ help string 0,10,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places $ Value does not apply to HV and AU units. Enum5 = 0,"1.0 s", 1,"1.2 s", 2,"1.4 s", 3,"1.6 s", 4,"1.8 s", 5,"2.0 s", 6,"2.2 s", 7,"2.4 s", 8,"2.6 s", 9,"2.8 s", 10,"3.0 s"; Param6 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0820, $ Descriptor 0xC6, $ Data Type 1, $ Data Size in bytes "NGR Current", $ name "%", $ units "", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param7 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0820, $ Descriptor 0xC6, $ Data Type 1, $ Data Size in bytes "NGR Voltage", $ name "", $ units "", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param8 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0820, $ Descriptor 0xC3, $ Data Type 2, $ Data Size in bytes "Delta ohms", $ name "ohms", $ units "", $ help string ,,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Param9 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0802, $ Descriptor 0xD1, $ Data Type 1, $ Data Size in bytes "Commands", $ name "", $ units "Used for Remote Trip and Reset", $ help string 0,7,0, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places Enum9 = 0,"Trip Reset", $ 0->1 Transition causes a Reset 1,"Remote Trip", $ 0->1 Transition causes a Remote Trip. 2,"Remote Calibration"; $ 0->1 Transition causes a Remote Calibration. [Assembly] Assem1 = "Input", $ This is the INPUT assembly for Polling. "20 04 24 64 30 03", 9, 0x0000, ,, 8,Param1, 8,Param2, 8,Param3, 8,Param4, 8,Param5, 8,Param6, 8,Param7, 16,Param8; Assem2 = "Output", $ This is the OUTPUT assembly for Polling. "20 04 24 96 30 03", 1, 0x0000, ,, 8,Param9;