$ EZ-EDS Version 3.9 Generated Electronic Data Sheet [File] DescText = "HMS AnyBus-S"; CreateDate = 01-08-2002; CreateTime = 07:02:13; ModDate = 06-18-2003; ModTime = 16:48:55; Revision = 1.6; [Device] VendCode = 90; VendName = "HMS Networks"; ProdType = 12; ProdTypeStr = "Communications Adapter"; ProdCode = 14; MajRev = 1; MinRev = 17; ProdName = "Anybus-S EtherNet/IP"; Catalog = "Anybus-S EtherNet/IP"; [Device Classification] Class1 = EtherNetIP; [Params] Param1 = 0, $ first field shall equal 0 ,, $ path size,path 0x0000, $ descriptor 0xC7, $ data type : 16-bit Unsigned Integer 2, $ data size in bytes "Output Size", $ name "", $ units "", $ help string 0,504,16, $ min, max, default data values ,,,, $ mult, dev, base, offset scaling not used ,,,, $ mult, dev, base, offset link not used 0; $ decimal places not used Param2 = 0, $ first field shall equal 0 ,, $ path size,path 0x0000, $ descriptor 0xC7, $ data type : 16-bit Unsigned Integer 2, $ data size in bytes "Input Size", $ name "", $ units "", $ help string 0,504,16, $ min, max, default data values ,,,, $ mult, dev, base, offset scaling not used ,,,, $ mult, dev, base, offset link not used 0; $ decimal places not used [Connection Manager] Connection1 = 0x04010002, $ trigger & transport $ 0-15 = supported transport classes (class 1) $ 16 = cyclic (1 = supported) $ 17 = change of state (0 = not supported) $ 18 = on demand (0 = not supported) $ 19-23 = reserved (must be zero) $ 24-27 = exclusive owner $ 28-30 = reserved (must be zero) $ 31 = client 0 (don't care for classes 0 and 1) 0x44240405, $ point/multicast & priority & realtime format $ 0 = O=>T fixed (1 = supported) $ 1 = O=>T variable (0 = not supported) $ 2 = T=>O fixed (1 = supported) $ 3 = T=>O variable (0 = not supported) $ 4-7 = reserved (must be zero) $ 8-10 = O=>T header (4 byte run/idle) $ 11 = reserved (must be zero) $ 12-14 = T=>O header $ 15 = reserved (must be zero) $ 16-19 = O=>T point-to-point $ 20-23 = T=>O multicast $ 24-27 = O=>T scheduled $ 28-31 = T=>O scheduled ,Param1,, $ O=>T RPI,Size,Format ,Param2,, $ T=>O RPI,Size,Format ,, $ config part 1 (dynamic assemblies) ,, $ config part 2 (module configuration) "Discrete Exclusive Owner", $ connection name "", $ Help string "20 04 24 01 2C 96 2C 64"; $ exclusive output path [Port] Port1 = TCP, $ port type name "TCP/IP", $ name of port "20 F5 24 01", $ instance one of the TCP/IP interface object 2; $ port number