AEC-Q200 Qualified Resistors

L4CA-A

Four-terminal surface mount resistors

Datasheet

Size Inch:
0612

Size mm:
1632

Resistance Ro (mΩ):
3, 4, 5, 6, 7, 8, 9, 10, 11, 12 more

Series Details

L4CL-A

Four-terminal surface mount resistors

Datasheet

Size Inch:
1206, 2512

Size mm:
3216, 6432

Resistance Ro (mΩ):
0.5, 1, 2, 3, 4, 5, 6, 7, 8, 9 more

Series Details

WJC-A

Two-terminal surface mount resistors

Datasheet

Size Inch:
0201, 0402, 0603, 0805, 1206

Size mm:
603, 1005, 1608, 2012, 3216

Resistance Ro (mΩ):
0

Series Details

WPB-A/WPC-A

Two-terminal surface mount resistors

Datasheet

Size Inch:
2512

Size mm:
6432

Resistance Ro (mΩ):
1, 2, 3, 4, 5, 6, 7, 8, 9, 10

Series Details