High Voltage DC Contactor Relays

450V 150A High-Voltage DC Contactor Relay

  • Electrical Characteristics
    • Catalog # DCNEVT150-B
    • Current Rating (Continuous) in Amps 150
    • Voltage Rating Max 450
    • Circuitry SPST
    • Ingress Protection IP54
    • Output Terminals M6
    • Contact Material 5 - 6 Nm (45- 53 in-lb)
    • Hardware M5
    • Connector KET090-II. 2-PoleConnector MG651026Terminal ST730676-3
    • Housing Nylon UL 94-V0
    • Temperature Maximum Celsius 85
    • Temperature Minimum Celsius -40
    • Datasheet
    • Order Sample
    • Catalog # DCNEVT150-BS
    • Current Rating (Continuous) in Amps 150
    • Voltage Rating Max 450
    • Circuitry SPST
    • Ingress Protection IP54
    • Output Terminals M6
    • Contact Material 5 - 6 Nm (45- 53 in-lb)
    • Hardware M5
    • Connector KET090-II. 2-PoleConnector MG651026Terminal ST730676-3
    • Housing Nylon UL 94-V0
    • Temperature Maximum Celsius 85
    • Temperature Minimum Celsius -40
    • Datasheet
    • Order Sample
    • Catalog # DCNEVT150-C
    • Current Rating (Continuous) in Amps 150
    • Voltage Rating Max 450
    • Circuitry SPST
    • Ingress Protection IP54
    • Output Terminals M6
    • Contact Material 5 - 6 Nm (45- 53 in-lb)
    • Hardware M5
    • Connector KET090-II. 2-PoleConnector MG651026Terminal ST730676-3
    • Housing Nylon UL 94-V0
    • Temperature Maximum Celsius 85
    • Temperature Minimum Celsius -40
    • Datasheet
    • Order Sample
    • Catalog # DCNEVT150-CS
    • Current Rating (Continuous) in Amps 150
    • Voltage Rating Max 450
    • Circuitry SPST
    • Ingress Protection IP54
    • Output Terminals M6
    • Contact Material 5 - 6 Nm (45- 53 in-lb)
    • Hardware M5
    • Connector KET090-II. 2-PoleConnector MG651026Terminal ST730676-3
    • Housing Nylon UL 94-V0
    • Temperature Maximum Celsius 85
    • Temperature Minimum Celsius -40
    • Datasheet
    • Order Sample