750V 100A High-Voltage DC Contactor Relay

750V 100A High-Voltage DC Contactor - 12V, Non-Polar, Aux

  • Electrical Characteristics
    • Catalog # 750V 100A High-Voltage DC Contactor - 12V, Non-Polar, Aux
    • Current Rating (Continuous) in Amps 100
    • Voltage Rating (Max) 750
    • Circuitry SPST
    • Ingress Protection IP67
    • Output Terminals M5
    • Contact Material 3.4 - 4.5 Nm (30 - 40 in-lb)
    • Hardware M4 with Compression Limiters
    • Connector Wire Leads for Control Circuit
    • Housing Nylon UL 94-V0
    • Temperature Maximum Celsius 85
    • Temperature Minimum Celsius -40