HD Series High-Current Latching Relays

HD Electronically Controlled Latching Relay, 24 V Coil

  • Specifications
    • Catalog # HD Electronically Controlled Latching Relay, 24 V Coil
    • Current Rating (Continuous) in Amps 300
    • Current Rating (Inrush) in Amps 1500
    • Voltage Rating (Max) 32
    • Circuitry SPST
    • Ingress Protection IP67, IP69K
    • Input Terminals Stud
    • Output Terminals Stud
    • Contact Material Silver Alloy
    • Normal Position Normally Open
    • Hardware Hex Nut
    • Connector Deutsch
    • Housing Black Thermoplastic
    • Mounting Method Bolt Down
    • Agency Approval - Shock 10 G
    • Agency Approval - Vibration 8 G
    • Humidity 0-95% RH
    • Temperature Maximum Celsius 85
    • Temperature Minimum Celsius -50