Intermittent-Duty Starter Solenoid Relay, 12 V Coil

Intermittent-Duty Starter Solenoid, F-Style Bracket

  • Specifications
    • Catalog # Intermittent-Duty Starter Solenoid, F-Style Bracket
    • Current Rating (Continuous) in Amps 200
    • Circuitry SPST
    • Normal Position Normally Open
    • Contact Material Copper
    • Housing Plastic