30V 10A ADR Time Delay Relay with 24V Coil

05931300

  • Electrical Characteristics
    • Catalog # 05931300
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating (Max) 24
    • Output Terminals 6.35
    • Time Delay Range 360