13-Pole Sockets and Plugs

13-Pole 12V Wiring Harness Series

13-Pole 12V Wiring Harness

Datasheet

Voltage:
12V

Number of pins:
13

Terminals:
Screw

Series Details

13-Pole 12V Sockets Series

13-Pole 12V Sockets

Datasheet

Package Type:
00420190, 00420199, 00421390, 00421399, 00421490, 00421499

Voltage:
12V

Number of pins:
13

Series Details

13-Pole 12V Plugs Series

13-Pole 12V Plugs

Datasheet

Package Type:
00511190, 00511199, 00511290, 00511299, 00511390, 00511399

Voltage:
12V

Number of pins:
13

Series Details

13-Pole Cables Series

13-Pole Cables

Datasheet

Package Type:
00201500

Voltage:
12V

Number of pins:
13

Series Details

7-Pole and 13-Pole Adapters Series

7-Pole & 13-Pole Adapters

Datasheet

Package Type:
00554690, 00560090, 00560390, 00560490

Voltage:
12V

Number of pins:
7, 13

Series Details

7-Pole and 13-Pole Special Sockets Series

7-Pole & 13-Pole Special Sockets

Datasheet

Package Type:
00504890, 00504899, 00549799

Voltage:
12V, 220V

Number of pins:
7, 13

Series Details