15-Pole Sockets and Plugs

15-Pole 24V Plugs

  • Electrical Characteristics
    • Catalog # 00594500
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 15
    • Input Terminals 12x1.5mmq+3x2.5mmq Nickel-Plated Crimped Brass
    • Output Terminals 15-17 mm
    • Datasheet
    • Order Sample
    • Catalog # 00594570
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 15
    • Input Terminals 12x1.5mmq+3x2.5mmq Nickel-Plated Crimped Brass
    • Output Terminals 11.5-14.5 mm
    • Datasheet
    • Order Sample
    • Catalog # 00594600
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 15
    • Input Terminals Nickel-Plated Brass Screw
    • Output Terminals 15-17 mm
    • Datasheet
    • Order Sample
    • Catalog # 00594670
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 15
    • Input Terminals Nickel-Plated Brass Screw
    • Output Terminals 11.5-14.5 mm
    • Datasheet
    • Order Sample