15-Pole Sockets and Plugs

15-Pole 24V Sockets

  • Electrical Characteristics
    • Catalog # 00584200
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 15
    • Input Terminals Nickel-Plated Brass Screw
    • Output Terminals 15.5 mm
    • Datasheet
    • Order Sample
    • Catalog # 00584270
    • Obsolete: 2020 -01-17
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 15
    • Input Terminals Nickel-Plated Brass Screw
    • Output Terminals 7-12 mm
    • Datasheet
    • Catalog # 00584300
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 15
    • Input Terminals Nickel-Plated Brass Screw
    • Output Terminals 15.5 mm
    • Datasheet
    • Order Sample
    • Catalog # 00584370
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 15
    • Input Terminals Nickel-Plated Brass Screw
    • Output Terminals 7-12 mm
    • Datasheet
    • Order Sample
    • Catalog # 00584400
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 15
    • Input Terminals Nickel-Plated Brass Screw
    • Output Terminals 15.5 mm
    • Datasheet
    • Order Sample
    • Catalog # 00584470
    • Obsolete: 2020 -01-17
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 15
    • Input Terminals Nickel-Plated Brass Screw
    • Output Terminals 7-12 mm
    • Datasheet
    • Catalog # 00584500
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 15
    • Input Terminals 12x1.5 mmq+3x2.5mmq Nickel-Plated Crimped Brass
    • Output Terminals 15.5 mm
    • Datasheet
    • Order Sample
    • Catalog # 00584570
    • Obsolete: 2020 -01-17
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 15
    • Input Terminals 12x1.5 mmq+3x2.5mmq Nickel-Plated Crimped Brass
    • Output Terminals 7-12 mm
    • Datasheet
    • Catalog # 00584600
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 15
    • Input Terminals 12x1.5 mmq+3x2.5mmq Nickel-Plated Crimped Brass
    • Output Terminals 15.5 mm
    • Datasheet
    • Order Sample
    • Catalog # 00584670
    • Obsolete: 2020 -01-17
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 15
    • Input Terminals 12x1.5 mmq+3x2.5mmq Nickel-Plated Crimped Brass
    • Output Terminals 7-12 mm
    • Datasheet
    • Catalog # 00584800
    • Obsolete: 2020 -01-17
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 15
    • Input Terminals 12x1.5 mmq+3x2.5mmq Nickel-Plated Crimped Brass
    • Output Terminals 15.5 mm
    • Datasheet
    • Catalog # 00584870
    • Obsolete: 2020 -01-17
    • Voltage Rating Max 24
    • Housing Plastic
    • Circuitry 15
    • Input Terminals 12x1.5 mmq+3x2.5mmq Nickel-Plated Crimped Brass
    • Output Terminals 7-12 mm
    • Datasheet