2-Pole - 3-Pole Sockets and Plugs

2-Pole Plug Series

2-Pole Plug

Datasheet

Voltage:
24V-12V

Number of pins:
2

Terminals:
Flat Terminals 6.3, Screw

Series Details

2-Pole Socket Series

2-Pole Socket

Datasheet

Package Type:
00681260, 00682090

Voltage:
24V-12V

Number of pins:
2

Series Details

3-Pole Plug Series

3-Pole Plug

Datasheet

Voltage:
24V-12V

Number of pins:
3

Terminals:
Flat Terminals 6.3

Series Details

3-Pole Socket Series

3-Pole Socket

Datasheet

Voltage:
24V-12V

Number of pins:
3

Terminals:
Flat Terminals 6.3

Series Details