7 and 13-Pole 12V Connector Accessories

7 and 13-Pole 12V Connector Accessories

  • Electrical Characteristics
    • Catalog # 7 and 13-Pole 12V Connector Accessories
    • Voltage Rating (Max) 12
    • Housing Rubber
    • Circuitry 13
    • Output Terminals 17 mm