LCFEA2012

LCFEA201202A900TG

  • Electrical Characteristics
    • Catalog # LCFEA201202A900TG
    • Size Code (mm/in) 2012/0805
    • Number of Lines Single (2 lines)
    • Common Mode Impedance (Ω at 100MHz) 90(±25%)
    • Thickness (Max) mm 0.8
    • Cut-off Freq (GHz) 3.38
    • Rated Current (Max) mA 100
    • Rated Voltage (Vdc) 5
    • DC Resistance (Max Ω) Max 4.0
    • ESD per IEC 61000-4-2 8kV Contact 15kV Air
    • Capacitance (Co) (pF) 1.7
    • Insulation Resistance (Min MΩ) 10
    • AEC-Q200 Qualified Yes
    • Partner ECAD Models LCFEA201202A900TG
    • Operating Temperature -40~° to 125°C