ATO® FBA5 32V 5-Position Terminal Fuse Block

ATO® FBA5 32V 5-Position PCB-Terminal Fuse Block

  • Electrical Characteristics
    • Catalog # ATO® FBA5 32V 5-Position PCB-Terminal Fuse Block
    • Fuse Type ATO
    • Mounting Method PCB Mount
    • Current Rating (Continuous) in Amps 11
    • Current Rating (Max) 15
    • Voltage Rating (Max) 32