ATO® FHA Series 32V In-Line Blade Fuse Holder

ATO® 32V In-Line Fuse Holder w/20A Fuse & 4" 16 AWG GXL

  • Electrical Characteristics
    • Catalog # ATO® 32V In-Line Fuse Holder w/20A Fuse & 4" 16 AWG GXL
    • Mounting Method IN LINE FUSE HOLDER
    • Fuse Type ATO
    • Current Rating (Max) 20
    • Current Rating (Continuous) in Amps 15
    • Voltage Rating (Max) 32
    • Wire size 16 AWG
    • Ignition protection V-0
    • Input Terminals ATO FUSE BLADES