JCASE® FHJ In-Line Cartridge Fuse Holder

32V JCASE® In-Line Fuse Holder w/8 AWG GXL & Cover

  • Electrical Characteristics
    • Catalog # 32V JCASE® In-Line Fuse Holder w/8 AWG GXL & Cover
    • Mounting Method In-Line Fuse Holder
    • Fuse Type JCASE
    • Current Rating (Max) 60
    • Current Rating (Continuous) in Amps 45
    • Voltage Rating (Max) 32
    • Wire size 8
    • Ignition protection UL94