MINI® FHM 32-58V In-Line Waterproof Blade Fuse Holder

MINI® 32V 20A Smart Glow In-Line Fuse Holder - 14 AWG GXL

  • Electrical Characteristics
    • Catalog # MINI® 32V 20A Smart Glow In-Line Fuse Holder - 14 AWG GXL
    • Mounting Method IN-LINE FUSE HOLDER
    • Fuse Type MINI
    • Current Rating (Max) 20
    • Current Rating (Continuous) in Amps 15
    • Voltage Rating (Max) 32
    • Wire size 14 AWG
    • Ingress Protection IP67
    • Temperature Maximum Fahrenheit 257
    • Temperature Minimum Fahrenheit -40
    • Temperature Maximum Celsius 125
    • Temperature Minimum Celsius -40
    • Ignition protection V-0
    • Input Terminals MINI FUSE BLADES