SD MINI

880026-BP

  • Electrical Characteristics
    • Catalog # 880026-BP
    • Mounting Method Bolt-Down
    • Fuse Type MINI
    • Current Rating (Max) 100
    • Voltage Rating (Max) 32
    • Temperature Maximum Celsius 85
    • Temperature Minimum Celsius -20
    • Recommended Torque 8 in-lb (0.9Nm)
    • Input Terminals 10-32 Stud
    • Output Terminals 6.3mm Blade