Automotive and Commercial Vehicle Fuse Holders

ZCASE® 4P-5P 400 A Bolt-Down Fuse Holders

  • Electrical Characteristics
    • Catalog # FHZ415
    • Mounting Method Bolt Down
    • Fuse Type ZCASE
    • Current Rating (Continuous) in Amps 400
    • Voltage Rating Max 80
    • Temperature Maximum Fahrenheit 185
    • Temperature Minimum Fahrenheit -40
    • Temperature Maximum Celsius 85
    • Temperature Minimum Celsius -40
    • Recommended Torque 6-8 Nm
    • Agency Approval - Shock ISO 16750-3 4.3
    • Agency Approval - Vibration ISO 16750-3 4.1.2.7
    • Input Terminals M8
    • Output Terminals M10
    • Datasheet
    • Part Datasheet
    • Order Sample
    • Catalog # FHZ416
    • Mounting Method Bolt Down
    • Fuse Type ZCASE
    • Current Rating (Continuous) in Amps 400
    • Voltage Rating Max 32
    • Temperature Maximum Fahrenheit 185
    • Temperature Minimum Fahrenheit -40
    • Temperature Maximum Celsius 85
    • Temperature Minimum Celsius -40
    • Recommended Torque 10-14 Nm
    • Agency Approval - Shock ISO 16750-3 4.3
    • Agency Approval - Vibration ISO 16750-3 4.1.2.7
    • Input Terminals M8
    • Output Terminals M8
    • Datasheet
    • Part Datasheet
    • Order Sample