ZCASE® BMZ Series Battery-Mounted Bolt-Down Fuse Holder

ZCASE® BMZ Series Fuse Holder 2-Way Busbar & Stud Assembly

  • Electrical Characteristics
    • Catalog # ZCASE® BMZ Series Fuse Holder 2-Way Busbar & Stud Assembly
    • Mounting Method M8 Stud Mount
    • Fuse Type ZCASE
    • Current Rating (Max) 275
    • Current Rating (Continuous) in Amps 206
    • Voltage Rating (Max) 32
    • Temperature Maximum Fahrenheit 221
    • Temperature Minimum Fahrenheit -40
    • Temperature Maximum Celsius 125
    • Temperature Minimum Celsius -40
    • Recommended Torque 5.4 ± 0.9 Nm @ 540 RPM
    • Input Terminals M6 Stud
    • Output Terminals M8 Stud Mount