254

254206

  • Electrical Characteristics
    • Catalog # 254206
    • Ampere Rating (A) 10
    • Fuse Type Cylindrical
    • Indicating No
    • VAC (V) 400
    • VDC (V) 400
    • Partner ECAD Models 254206
    • Current Rating (Max) 10
    • Voltage Rating (Max) 400
    • Mount Method Panel Mount