359

359002

  • Electrical Characteristics
    • Catalog # 359002
    • Ampere Rating (A) 30
    • Fuse Type Cylindrical
    • Indicating No
    • Nominal Power Dissipation (W) -55
    • current 1 Active
    • current 2 Yes
    • Current Rating (Max) 30
    • Voltage Rating (Max) 600
    • Mount Method Rivet Eyelet Mount